??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAE LX-VS-RI040
HELP_VARIABLE
Company
Balluff
Description
Lights for vision systems and machines
Bill of material
BALLUFF BAE LX-VS-RI040
VERF
Availability
Available
BC
Order code
BAE011P
TC
Product identifier
BAE LX-VS-RI040
PX
Product view
58277_00
TECH
Tech. Details
Tech. Details
ICON
W
Weight
0.110 Kg
TRAFFIC
Customs number
94054099
DESCRIPT
Description
Connection = Cable with connector, M12x1-Male, 4-pin, 0.3 m, Version = Ring light, Dimension = Ø 40.5 x 13 mm, Rated operating voltage Ue DC = 24 V, Current draw max. = 146 mA, 229 mA (Boost mode), Operating mode = Normal, Boost, Digital inputs = Trigger, Material = Aluminium anodized, black, Illumination area = Ø 38 mm/Ø 26 mm, Light type = LED infrared, Wave length = 875 nm, Illuminence (0.1 m) = 5800 Lux 9500 Lux (Boost mode), Beam angle = 40 °, Ambient temperature = -10...50 °C, Approval/Conformity = CE, UKCA, WEEE, IP rating = IP20
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.